Schneider-Electric Electramania
 
CCT15854 picture- electramania
CCT15854
Acti9 - IHP - 1C digital time switch - 24 hours + 7 days
Local distributor code Local distributor code: 
396664396
EAN Code EAN Code: 
3606480492358
Schneider Electric
Characteristics
Main
Range of product Acti9
Product name Acti9 IHP
Device short name IHP
Product or component type Programmable digital time switch
Device application Building
Battery type Lithium
Number of channels 1
Available equipment Programming kit
Memory key
User language Portuguese
English
French
Italian
German
Spanish
Colour tint White (RAL 9003)
Complementary
Maximum switching current 16 A - 250 V AC pf = 1
4 A - 250 V AC pf = 0.6
[Ue] rated operational voltage 230 V AC - 15...10 % at 50/60 Hz
Accuracy +/- 0.5 s/day 25 °C
Cycle duration 24 hours + 7 days
Maximum number of switchings 56
Minimum interval duration 1 min
Function available Operating hours counter
Automatic winter/summer time changeover
Display type LCD
Battery life 10 year(s)
Backup time 10 years time and program saving
Type of setting PIN code
Absence for holidays function
Connections - terminals 2 x 0.5…2.5 mm² screwless terminals
Mounting support DIN rail
9 mm pitches 2
Width 18 mm
Height 90 mm
Depth 66 mm
Net weight 0.09 kg
Function None
Absence for holidays Yes
Time changeover Automatic
Updated by None
Compatibility code IHP
Market segment Residential
Small commercial
Environment
Ambient air temperature for operation -25…55 °C
IP degree of protection IP20 B
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 3.300 cm
Package 1 Width 8.300 cm
Package 1 Length 10.600 cm
Package 1 Weight 125.000 g
Unit Type of Package 2 S03
Number of Units in Package 2 86
Package 2 Height 30.000 cm
Package 2 Width 30.000 cm
Package 2 Length 40.000 cm
Package 2 Weight 11.366 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
EU RoHS Directive Compliant with Exemptions
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months