|
|
|
CSA20B
round spring clip saddle - for 20 mm conduit - black
|
|
|
Main
Range of product
|
Mita
|
Product or component type
|
Conduit clip
|
Colour tint
|
Black
|
Quantity per set
|
Set of 100
|
Complementary
Product destination
|
Diameter: 20 mm conduit
|
Material
|
UPVC (unplasticized polyvinyl chloride)
|
Environment
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.1 cm
|
Package 1 Width
|
2.1 cm
|
Package 1 Length
|
2.5 cm
|
Package 1 Weight
|
3.7 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
8 cm
|
Package 2 Width
|
13 cm
|
Package 2 Length
|
15.3 cm
|
Package 2 Weight
|
424.1 g
|
Unit Type of Package 3
|
PAM
|
Number of Units in Package 3
|
45000
|
Package 3 Height
|
96.5 cm
|
Package 3 Width
|
100 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
210.845 kg
|
Offer Sustainability
Contractual warranty
|
|