|
|
|
GCKR50A
Exclusive - 2-pole switch - 1 gang - 50 A - white
|
|
|
Main
Product or component type
|
Switch
|
Device presentation
|
Complete product
|
Colour tint
|
White
|
Quantity per set
|
Set of 5
|
Complementary
Switch function
|
2-pole
|
Control type
|
Dolly switch
|
Number of gangs
|
1 gang
|
Pilot light
|
Without neon indicator
|
Device mounting
|
Wall mounted
|
Rated current
|
50 A at 230 V AC
|
Connections - terminals
|
Screw terminals
|
Material
|
Urea (carbamide)
|
Surface finish
|
Matt
|
Height
|
86 mm
|
Width
|
86 mm
|
Depth
|
36 mm
|
Net weight
|
0.171 kg
|
Environment
Standards
|
BS EN 60669-1
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
165.6 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
9.2 cm
|
Package 2 Length
|
19.5 cm
|
Package 2 Weight
|
897.1 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
100
|
Package 3 Height
|
21.5 cm
|
Package 3 Width
|
42 cm
|
Package 3 Length
|
49 cm
|
Package 3 Weight
|
18.567 kg
|
Offer Sustainability
Contractual warranty
|
|