Back
Discover GD1G2W by
Characteristics
Download & Documents
Discover your Schneider-Electric tools
GD1G2W
Exclusive - pushbutton dimmer - incandescent lamps - 1 gang - white
Download GD1G2W product datasheet
TODAY
APR 19, 2024
End of Commercialization
MAR 06, 2019
End of Standard Services
SEP 17, 2019
Characteristics
Main
Product or component type
Push-button dimmer
Quantity per set
Set of 1
Device presentation
Complete product
Load type
Incandescent lamp: 250 W
230 V AC halogen lamp
Colour tint
White matt
Complementary
Device mounting
Wall mounted
Dimmer application
Inductive load
Resistive load
[Ue] rated operational voltage
230 V AC 50 Hz
Number of gangs
1 gang
Connections - terminals
Screw terminals
Fixing mode
By screws M3.5 x 30 mm
Material
Urea (carbamide)
Height
86 mm
Width
86 mm
Depth
17 mm
Net weight
0.095 kg
Environment
Standards
BS EN 60669-2-1
IP degree of protection
IP20
Packing Units
Unit Type of Package 1
PCE
Number of Units in Package 1
1
Package 1 Height
9.3 cm
Package 1 Width
4.8 cm
Package 1 Length
9.3 cm
Package 1 Weight
99 g
Offer Sustainability
Sustainable offer status
Green Premium product
EU RoHS Directive
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
Contractual warranty
Warranty
18 months