|
|
|
GMCB2
Exclusive Metal clad - blank plate - 2 gangs - matt grey
|
|
|
Main
Range of product
|
Exclusive
|
Aesthetic name
|
Metal clad
|
Product or component type
|
Blank plate
|
Device presentation
|
Complete product
|
Colour tint
|
Grey
|
Quantity per set
|
Set of 10
|
Complementary
Fixing mode
|
By screws
|
Number of gangs
|
2 gangs
|
Material
|
Powder coated steel
|
Surface finish
|
Matt
|
Height
|
79 mm
|
Width
|
139 mm
|
Depth
|
42 mm
|
Net weight
|
0.354 kg
|
Environment
Standards
|
BS 5733
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
7.9 cm
|
Package 1 Width
|
13.9 cm
|
Package 1 Length
|
4.2 cm
|
Package 1 Weight
|
352 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
8.4 cm
|
Package 2 Width
|
14.3 cm
|
Package 2 Length
|
25.4 cm
|
Package 2 Weight
|
1.87 kg
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
50
|
Package 3 Height
|
31 cm
|
Package 3 Width
|
27 cm
|
Package 3 Length
|
45 cm
|
Package 3 Weight
|
19.421 kg
|
Offer Sustainability
Contractual warranty
|
|