|
|
|
GPAT1G47
Exclusive Square edge white moulded - surface pattress box - 1 gang - white
|
|
|
Main
Range of product
|
Exclusive
|
Aesthetic name
|
Square edge white moulded
|
Product or component type
|
Pattress box
|
Colour tint
|
White
|
Quantity per set
|
Set of 10
|
Complementary
Device mounting
|
Surface
|
Mounting support
|
Wall mounted
|
Number of gangs
|
1 gang
|
Cable entry
|
Knock-outs
|
Fixing mode
|
By screws
|
Material
|
Urea (carbamide)
|
Type of installation
|
Indoor
|
Depth
|
47 mm
|
Width
|
87 mm
|
Height
|
87 mm
|
Net weight
|
0.105 kg
|
Environment
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
9 cm
|
Package 1 Width
|
9 cm
|
Package 1 Length
|
4.5 cm
|
Package 1 Weight
|
105 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.8 cm
|
Package 2 Width
|
23.7 cm
|
Package 2 Length
|
18.4 cm
|
Package 2 Weight
|
1.157 kg
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
100
|
Package 3 Height
|
26.5 cm
|
Package 3 Width
|
39.2 cm
|
Package 3 Length
|
50.3 cm
|
Package 3 Weight
|
12.55 kg
|
Offer Sustainability
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Contractual warranty
|
|