Schneider-Electric Electramania
 
GSKTSW3G picture- electramania
GSKTSW3G
Exclusive Square edge white moulded - switched and fused socket - 13 A - 230 V
Local distributor code Local distributor code: 
383114406
Schneider Electric
Characteristics
Main
Range of product Exclusive
Aesthetic name Square edge white moulded
Product or component type Switched and fused socket
Device presentation Complete product
Outlet standard British
Colour tint White matt
Quantity per set Set of 5
Complementary
Switch function 1-pole
Rated current 13 A at 230 V AC 50 Hz
Actuator Rocker
Number of gangs 3 gangs
Pilot light Without neon indicator
Fixing mode By screws
Connections - terminals Screw terminals
Material Urea (carbamide)
Type of installation Indoor
Depth 31 mm
Width 205 mm
Height 86 mm
Net weight 0.332 kg
Environment
Standards BS 1363
IP degree of protection IP20
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 337.5 g
Package 1 Height 3 cm
Package 1 Width 8.6 cm
Package 1 Length 20.6 cm
Unit Type of Package 2 PAM
Number of Units in Package 2 1200
Package 2 Weight 455.161 kg
Package 2 Height 110.5 cm
Package 2 Width 100 cm
Package 2 Length 120 cm
Unit Type of Package 3 BB1
Number of Units in Package 3 5
Package 3 Weight 1.767 kg
Package 3 Height 9.4 cm
Package 3 Width 15.7 cm
Package 3 Length 22 cm
Offer Sustainability
EU RoHS Directive Compliant
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Contractual warranty
Warranty 18 months