|
|
|
GSWSPUR
Exclusive - fuse connection unit - 1 gang - white
|
|
|
Main
Range of product
|
Exclusive
|
Range
|
Exclusive
|
Device application
|
Protection
|
Product or component type
|
Fuse connection unit
|
Device presentation
|
Complete product
|
Colour tint
|
White moulded
|
Quantity per set
|
Set of 10
|
Complementary
Fuse type
|
Blade type
|
Pilot light
|
Without neon indicator
|
Actuator
|
Rocker
|
Number of gangs
|
1 gang
|
Material
|
Urea (carbamide)
|
Device mounting
|
Wall mounted
|
Fixing mode
|
By screws
|
Rated current
|
13 A at 250 V AC
|
Connections - terminals
|
Screw terminals
|
Width
|
86 mm
|
Height
|
86 mm
|
Depth
|
31 mm
|
Net weight
|
0.108 kg
|
Environment
Standards
|
BS 1363
|
IP degree of protection
|
IP20
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
3 cm
|
Package 1 Width
|
8.6 cm
|
Package 1 Length
|
8.6 cm
|
Package 1 Weight
|
108.4 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
9.5 cm
|
Package 2 Width
|
15.5 cm
|
Package 2 Length
|
18.5 cm
|
Package 2 Weight
|
1.177 kg
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
100
|
Package 3 Height
|
18 cm
|
Package 3 Width
|
39 cm
|
Package 3 Length
|
50 cm
|
Package 3 Weight
|
12.268 kg
|
Offer Sustainability
Contractual warranty
|
|