Schneider-Electric Electramania
 
GVAE20 picture- electramania
GVAE20
TeSys GV2 & GV3 - auxiliary contact - 2 NO
Local distributor code Local distributor code: 
381798439
EAN Code EAN Code: 
3389110343465
Schneider Electric
Characteristics
Main
Range TeSys
TeSys Deca
Device short name GVAE
Product or component type Auxiliary contact block
Product compatibility GV2L
GV3P
GV2ME
LS1D32
GV3L
GV2RT
GV2P
GV2LE
Mounting location Front side
Pole contact composition 2 NO
Quantity per set Set of 10
Complementary
[Ui] rated insulation voltage 300 V conforming to UL 508
300 V conforming to CSA C22.2 No 14
250 V conforming to IEC 60947-1
[Ue] rated operational voltage 24...240 V AC
24...60 V DC
[Ith] conventional free air thermal current 2.5 A
Mechanical durability 100000 cycles
Minimum switching current 5 mA
Minimum switching voltage 17 V
Protection type GG fuse 10 A
GB2CB06 circuit breaker 10 A
Rated operational power in VA 120 VA at 110…120 V AC-15 - electrical durability: 100000 cycles
120 VA at 230…240 V AC-15 - electrical durability: 100000 cycles
48 VA at 24 V AC-15 - electrical durability: 100000 cycles
60 VA at 48 V AC-15 - electrical durability: 100000 cycles
Rated operational power in W 15 W at 48 V DC-13 - electrical durability: 100000 cycles
24 W at 24 V DC-13 - electrical durability: 100000 cycles
9 W at 60 V DC-13 - electrical durability: 100000 cycles
Tightening torque 1.4 N.m - on screw clamp terminals
Height 11 mm
Width 45 mm
Depth 29 mm
Net weight 0.02 kg
Environment
Environmental characteristic Normal environment
Product certifications UKCA
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 1.600 cm
Package 1 Width 5.000 cm
Package 1 Length 6.000 cm
Package 1 Weight 19.000 g
Unit Type of Package 2 BB1
Number of Units in Package 2 10
Package 2 Height 6.300 cm
Package 2 Width 7.300 cm
Package 2 Length 12.000 cm
Package 2 Weight 209.000 g
Unit Type of Package 3 S02
Number of Units in Package 3 220
Package 3 Height 15.000 cm
Package 3 Width 30.000 cm
Package 3 Length 40.000 cm
Package 3 Weight 4.377 kg
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Compliant
print EU RoHS Declaration
Toxic heavy metal free Yes
Mercury free Yes
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months