Network frequency
|
<= 400 Hz
|
Mounting support
|
Under contactor
Plate, with specific accessories
Rail, with specific accessories
|
Auxiliary contact composition
|
1 NO + 1 NC
|
[Ith] conventional free air thermal current
|
6 A for signalling circuit
|
[Ue] rated operational voltage
|
<= 690 V for power circuit
690 V AC AC-15 for signalling circuit
250 V DC DC-13 for signalling circuit
|
Associated fuse rating
|
6 A gG for signalling circuit conforming to VDE 0660
6 A gG for signalling circuit conforming to IEC 60947
|
[Uimp] rated impulse withstand voltage
|
6 kV
|
Power dissipation per pole
|
2 W
|
Phase failure sensitivity
|
Yes conforming to IEC 60947-4-1
|
Local signalling
|
Trip indicator (yellow)
|
Control type
|
Red push-button: trip test function
Blue push-button: stop and manual reset
Selector switch: manual or automatic reset
|
Connections - terminals
|
Screw clamp terminals 1 cable(s) 1.5…4 mm²solid
Screw clamp terminals 2 cable(s) 1.5…4 mm²solid
Screw clamp terminals 1 cable(s) 0.75…4 mm²flexible without cable end
Screw clamp terminals 2 cable(s) 0.75…4 mm²flexible without cable end
Screw clamp terminals 1 cable(s) 0.34…2.5 mm²flexible with cable end
Screw clamp terminals 2 cable(s) 0.34…1.5 mm²flexible with cable end
|
Tightening torque
|
1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
1.3 N.m - on screw clamp terminals - with screwdriver pozidriv No 2
|
Height
|
58 mm
|
Width
|
45 mm
|
Depth
|
65 mm
|
Net weight
|
0.145 kg
|
Standards
|
VDE 0660
IEC 60947
NF C 63-650
BS 4941
|
Product certifications
|
UL
CSA
UKCA
|
Protective treatment
|
TC conforming to IEC 60068
TC conforming to DIN 50016
|
IP degree of protection
|
IP2X conforming to IEC 60529
|
Ambient air temperature for operation
|
-20…55 °C without derating conforming to IEC 60947
-30…60 °C with derating conforming to IEC 60947
|
Ambient air temperature for storage
|
-40…70 °C
|
Operating altitude
|
2000 m without derating
|
Fire resistance
|
850 °C conforming to IEC 60695-2-1
|
Flame retardance
|
V1 conforming to UL 94
Requirement 2 conforming to NF F 16-101
Requirement 2 conforming to NF F 16-102
|
Mechanical robustness
|
Shocks NO contact: 10 Gn for 11 ms conforming to IEC 60068-2-27
Shocks NC contact: 10 Gn for 11 ms conforming to IEC 60068-2-27
Vibrations NO contact: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
Vibrations NC contact: 2 Gn, 5...300 Hz conforming to IEC 60068-2-6
|