|
|
|
MEA5W
mini trunking - external corner - 38 x 38 mm
|
|
|
|
|
|
|
End of Commercialization OCT 05, 2024
|
|
|
Main
Range of product
|
Mita
|
Product or component type
|
External corner
|
Colour tint
|
White
|
Quantity per set
|
Set of 5
|
Complementary
Fixing mode
|
By coupling
|
Material with surface finish
|
UPVC (unplasticized polyvinyl chloride)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.850 cm
|
Package 1 Width
|
6.850 cm
|
Package 1 Length
|
6.850 cm
|
Package 1 Weight
|
32.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
8.000 cm
|
Package 2 Width
|
13.000 cm
|
Package 2 Length
|
15.500 cm
|
Package 2 Weight
|
160.000 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
250
|
Package 3 Height
|
38.000 cm
|
Package 3 Width
|
50.000 cm
|
Package 3 Length
|
58.000 cm
|
Package 3 Weight
|
8.000 kg
|
Offer Sustainability
Contractual warranty
|
|