Range of product
|
PowerPacT 4
|
Product or component type
|
Circuit breaker
|
Device application
|
Distribution
|
Poles description
|
1P
|
[In] rated current
|
16 A at 40 °C
|
[Ue] rated operational voltage
|
230 V AC 50/60 Hz
|
Suitability for isolation
|
Yes conforming to BS EN 60947-2
|
Utilisation category
|
Category A
|
[Icu] rated ultimate short-circuit breaking capacity
|
25 kA Icu at 230 V AC 50/60 Hz
|
Trip unit name
|
TM-D
|
Trip unit technology
|
Thermal-magnetic
|
Trip unit protection functions
|
LI
|
Control type
|
Toggle
|
Circuit breaker mounting mode
|
Panel-mounted
|