|
|
|
MIA1W
mini trunking - internal corner - 16 x 16 mm
|
|
|
Main
Range of product
|
Mita
|
Product or component type
|
Internal corner
|
Colour tint
|
White
|
Quantity per set
|
Set of 10
|
Complementary
Fixing mode
|
By coupling
|
Material with surface finish
|
UPVC (unplasticized polyvinyl chloride)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.9 cm
|
Package 1 Width
|
3.5 cm
|
Package 1 Length
|
3.5 cm
|
Package 1 Weight
|
6 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
1500
|
Package 2 Height
|
39 cm
|
Package 2 Width
|
51 cm
|
Package 2 Length
|
59 cm
|
Package 2 Weight
|
9.83 kg
|
Unit Type of Package 3
|
PAM
|
Number of Units in Package 3
|
12000
|
Package 3 Height
|
94.5 cm
|
Package 3 Width
|
100 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
98.64 kg
|
Offer Sustainability
Contractual warranty
|
|