|
|
|
MTC2W
coupler - 25 x 16 mm
|
|
|
|
|
|
|
End of Commercialization OCT 05, 2024
|
|
|
Main
Range of product
|
Mita
|
Product or component type
|
Coupler
|
Colour tint
|
White
|
Quantity per set
|
Set of 10
|
Complementary
Trunking dimension
|
25 x 16 mm
|
Material
|
UPVC (unplasticized polyvinyl chloride)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
1.600 cm
|
Package 1 Width
|
2.700 cm
|
Package 1 Length
|
4.500 cm
|
Package 1 Weight
|
6.000 g
|
Unit Type of Package 2
|
BB1
|
Number of Units in Package 2
|
10
|
Package 2 Height
|
3.000 cm
|
Package 2 Width
|
12.000 cm
|
Package 2 Length
|
15.000 cm
|
Package 2 Weight
|
65.000 g
|
Unit Type of Package 3
|
CAR
|
Number of Units in Package 3
|
1500
|
Package 3 Height
|
38.000 cm
|
Package 3 Width
|
51.000 cm
|
Package 3 Length
|
58.000 cm
|
Package 3 Weight
|
10.880 kg
|
Offer Sustainability
Contractual warranty
|
|