Schneider-Electric Electramania
 
NSYAEDLT8S3D picture- electramania
NSYAEDLT8S3D
triangular lock insert 8mm for Spacial S3D enclosure
Schneider Electric
Characteristics
Main
Range Spacial
Product or component type Lock insert
Complementary
Accessory / separate part category Locking accessory
Accessory / separate part type Insert for lock
Device application Multi-purpose
Mounting support Direct mounting on door
Range compatibility Spacial S3D
Device composition 1 shape insert
1 key
Quantity per set Set of 1
Net weight 0.028 kg
Lock type Lock 8 mm triangular insert
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 28 g
Package 1 Height 2.5 cm
Package 1 width 15.5 cm
Package 1 Length 8 cm
Offer Sustainability
Sustainable offer status Green Premium product
REACh Regulation
print REACh Declaration
REACh free of SVHC Yes
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
China RoHS Regulation
print China RoHS declaration
Environmental Disclosure
print Product Environmental Profile
Contractual warranty
Warranty 18 months