|
|
|
NSYDPA44
A4 plastic document pocket - 234x278x40 mm
|
|
|
Main
Range
|
Spacial
|
Product or component type
|
Document pocket
|
Application
|
Multi-purpose
|
Nominal dimensions of the housing
|
-
|
Mounting location
|
On door
|
Range compatibility
|
Thalassa all enclosures
Spacial all enclosures
|
Device composition
|
1 x document pocket
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
PS (polystyrene)
|
Colour
|
Grey (RAL 7035)
|
Fixing mode
|
Adhesive tape
|
Height
|
234 mm
|
Width
|
278 mm
|
Depth
|
40 mm
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
23.500 cm
|
Package 1 Length
|
28.000 cm
|
Package 1 Weight
|
155.300 g
|
Unit Type of Package 2
|
P12
|
Number of Units in Package 2
|
160
|
Package 2 Height
|
45.000 cm
|
Package 2 Width
|
80.000 cm
|
Package 2 Length
|
120.000 cm
|
Package 2 Weight
|
40.098 kg
|
Offer Sustainability
Contractual warranty
|
|