|
|
|
NSYPMM1827
Metallic mounting plate for PLS box 18x27cm
|
|
|
Main
Range
|
Thalassa
|
Accessory / separate part category
|
Mounting accessory
|
Product or component type
|
Mounting plate
|
Device application
|
Multi-purpose
|
Enclosure nominal dimensions
|
-
|
Mounting location
|
Back inserts
|
Mounting plate description
|
Plain
|
Range compatibility
|
Thalassa Thalassa PLS
|
Device composition
|
1 mounting plate
|
Material
|
Galvanised steel
|
Complementary
Fixing mode
|
By screws - screw type M6 - on back inserts location
|
Permanent permissible load
|
150 kg
|
Height
|
180 mm nominal:
|
Width
|
270 mm nominal:
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.0 cm
|
Package 1 Width
|
14.5 cm
|
Package 1 Length
|
23.0 cm
|
Package 1 Weight
|
536.0 g
|
Offer Sustainability
Contractual warranty
|
|