|
|
|
NSYS3D4420T
Spacial S3D tspt door w/o mount.plate. H400xW400xD200 IP66 IK08 RAL7035.
|
|
|
Main
Range
|
Spacial
|
Product name
|
Spacial S3D
|
Application
|
Multi-purpose
|
Category
|
Compact enclosure
|
Enclosure nominal height
|
400 mm
|
Enclosure nominal width
|
400 mm
|
Enclosure nominal depth
|
200 mm
|
Door type
|
Glazed
|
Mounting plate description
|
Without mounting plate
|
Type of gland plate
|
Standard
|
Installation accessory type
|
Wall-mounting
|
Device composition
|
1 body
1 door
1 lock
1 cable gland plate
|
Complementary
Body type
|
Single piece body
Gutter-shaped front rail double sheet thickness
|
Number of doors
|
Front face: 1 door(s)
|
Door opening side
|
Reversible (120 °)
|
Lock type
|
3 mm double-bar lock
|
Accessibility for operation
|
Front
|
Removable parts
|
Door by hinges
Cable gland plate by screws
|
Material
|
Body: steel
Door: steel and security glass
|
Surface finish
|
Epoxy-polyester powder
|
Colour
|
Grey (RAL 7035)
|
Standards
|
IEC 62208
|
Product certifications
|
DNV
UL
LR
GL
cUL
BV
|
Net weight
|
7.1 kg
|
Environment
Electromagnetic compatibility
|
Electromagnetic field immunity test
|
NEMA degree of protection
|
NEMA 4X/13
|
IK degree of protection
|
IK08 conforming to IEC 62262
|
IP degree of protection
|
IP66 conforming to IEC 60529
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
24.5 cm
|
Package 1 Width
|
41.5 cm
|
Package 1 Length
|
41.5 cm
|
Package 1 Weight
|
7.1 kg
|
Unit Type of Package 2
|
PAM
|
Number of Units in Package 2
|
40
|
Package 2 Height
|
182 cm
|
Package 2 Width
|
100 cm
|
Package 2 Length
|
120 cm
|
Package 2 Weight
|
297 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
Contractual warranty
|
|