Body type
|
Gutter-shaped front rail double sheet thickness
Single piece body
|
Number of doors
|
Front face: 1 door(s)
|
Door opening side
|
Reversible (120 °)
|
Lock type
|
3 points lock, 3 mm double-bar
|
Accessibility for operation
|
Front
|
Removable parts
|
Door by hinges
Cable gland plate by screws
Mounting plate by fixing element
|
Material
|
Enclosure: steel
Mounting plate: galvanised steel
|
Surface finish
|
Enclosure: epoxy-polyester powder
|
Colour
|
Enclosure: grey (RAL 7035)
|
Standards
|
IEC 62208
|
Product certifications
|
GL
BV
LR
UL
DNV
cUL
|
Net weight
|
14.5 kg
|