Body type
|
Single piece body
Gutter-shaped front rail double sheet thickness
|
Number of doors
|
Front face: 1 door(s)
|
Door opening side
|
Reversible (120 °)
|
Lock type
|
3 mm double-bar lock
|
Accessibility for operation
|
Front
|
Removable parts
|
Door by hinges
Cable gland plate by screws
Mounting plate by fixing element
|
Material
|
Enclosure: steel
Mounting plate: galvanised steel
|
Surface finish
|
Enclosure: epoxy-polyester powder
|
Colour
|
Enclosure: grey (RAL 7035)
|
Standards
|
IEC 62208
|
Product certifications
|
UL
cUL
LR
BV
GL
DNV
|
Net weight
|
15 kg
|