|
|
|
NSYSFEB
"Lifting eyebolts, PanelSeT SFN, PanelSet SF, steel , M12 , set of 4"
|
|
|
Overview
Lead time
|
Usually Ships within 4 Weeks
|
Main
Area
|
PanelSeT
|
Category
|
Lifting accessory
|
Product or component type
|
Lifting eye
|
Application
|
Multi-purpose
|
Mounting location
|
Enclosure top
|
Mounting support
|
Directly in the axis of the uprights
|
Range compatibility
|
Prisma Prisma PH
PanelSeT PanelSeT SFHD
PanelSeT PanelSeT SFM
|
Device composition
|
4 eyebolt
|
Quantity per set
|
Set of 1
|
Complementary
Material
|
Cast steel
|
Surface finish
|
Galvanized
|
Fixing mode
|
Screwed
|
Permanent permissible load
|
340 kg for 1 eyebolt vertical direction
|
Height
|
62.5 mm
|
Width
|
55 mm
|
Depth
|
24 mm
|
Diameter
|
29 mm
|
ISO thread
|
M12
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6.000 cm
|
Package 1 Width
|
10.000 cm
|
Package 1 Length
|
10.500 cm
|
Package 1 Weight
|
771.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
24
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
18.924 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
192
|
Package 3 Height
|
45.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
120.000 cm
|
Package 3 Weight
|
163.392 kg
|
Offer Sustainability
Logistical informations
Contractual warranty
|
|