|
|
|
NSYTBP292412H
PC box IP66 IK08 RAL7035 Int.H275W225D120 Ext.H291W241D128 opaque PC cover H60
|
|
|
Main
Range
|
Thalassa
|
Product name
|
Thalassa TBP
|
Device application
|
Multi-purpose
|
Category
|
Industrial box
|
Height
|
291 mm
|
Width
|
241 mm
|
Depth
|
128 mm
|
Internal height
|
275 mm
|
Internal width
|
225 mm
|
Internal depth
|
120 mm
|
Enclosure mounting
|
Wall mounted
|
Device composition
|
1 body
1 cover
4 cover screw
|
Body type
|
One piece moulded
|
Type of front cover
|
High plain cover
|
Cover fixing
|
Plastic screws
|
Lock type
|
Captive screw flat outside sealed area
|
Removable parts
|
Cover by captive screws
|
Complementary
Material
|
Polycarbonate
|
Colour
|
Grey (RAL 7035)
|
Standards
|
UL 508 A
IEC 62208
|
Product certifications
|
TÜV
UL
|
Electrical insulation class
|
Class II
|
Mounting location
|
Outdoor (with canopy or shelter and anticondensation valve)
|
Net weight
|
1.1 kg
|
Environment
IP degree of protection
|
IP66 conforming to NEMA 4.4X
|
IK degree of protection
|
IK08 conforming to IEC 62262
|
Fire resistance
|
960 °C
|
Ambient air temperature for storage
|
-15…60 °C
|
Operating temperature
|
-25…80 °C
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
14 cm
|
Package 1 Width
|
25 cm
|
Package 1 Length
|
31 cm
|
Package 1 Weight
|
1.198 kg
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
6
|
Package 2 Height
|
40 cm
|
Package 2 Width
|
40 cm
|
Package 2 Length
|
60 cm
|
Package 2 Weight
|
7.794 kg
|
Unit Type of Package 3
|
PAM
|
Number of Units in Package 3
|
150
|
Package 3 Height
|
220 cm
|
Package 3 Width
|
100 cm
|
Package 3 Length
|
120 cm
|
Package 3 Weight
|
392 kg
|
Offer Sustainability
Contractual warranty
|
|