This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
"This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU, with a change in range name going from Spacial SF to PanelSeT SFN. This version as well, provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view on the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased references"
Declaration of conformity
Declaration of Conformity NSYTBS and NSYTBP ranges
English,Spanish,French
2024-04-15
Declaration of conformity
NSYTBP292412H China RoHS Declaration
English
2024-04-02
NSYTBP292412H China RoHS Declaration
PC box IP66 IK08 RAL7035 Int.H275W225D120 Ext.H291W241D128 opaque PC cover H60
NSYTBP292412H EU RoHS Declaration
English
2024-04-02
NSYTBP292412H EU RoHS Declaration
PC box IP66 IK08 RAL7035 Int.H275W225D120 Ext.H291W241D128 opaque PC cover H60
NSYTBP292412H REACh Declaration
English
2024-04-02
NSYTBP292412H REACh Declaration
PC box IP66 IK08 RAL7035 Int.H275W225D120 Ext.H291W241D128 opaque PC cover H60