|
|
|
NSYTBS241912H
ABS box IP66 IK07 RAL7035 Int.H225W175D120 Ext.H241W194D127 Opaque cover H40
|
|
|
Main
Range
|
Thalassa
|
Product name
|
Thalassa TBS
|
Device application
|
Multi-purpose
|
Category
|
Industrial box
|
Height
|
241 mm
|
Width
|
194 mm
|
Depth
|
127 mm
|
Internal height
|
225 mm
|
Internal width
|
175 mm
|
Internal depth
|
120 mm
|
Enclosure mounting
|
Wall mounted
|
Device composition
|
1 body
1 cover
4 cover screw
|
Body type
|
One piece moulded
|
Type of front cover
|
High plain cover
|
Cover fixing
|
Plastic screws
|
Lock type
|
Captive screw flat outside sealed area
|
Removable parts
|
Cover by captive screws
|
Complementary
Material
|
ABS (acrylonitrile butadiene-styrene)
|
Colour
|
Grey (RAL 7035)
|
Standards
|
IEC 62208
|
Product certifications
|
TÜV
|
Electrical insulation class
|
Class II
|
IP degree of protection
|
IP66 conforming to NEMA 4.4X
|
IK degree of protection
|
IK07 conforming to IEC 62262
|
Glow wire resistance
|
650 °C conforming to IEC 60695-2-11
|
Ambient air temperature for storage
|
-15…40 °C
|
Operating temperature
|
-25…60 °C
|
Net weight
|
0.78 kg
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
14.0 cm
|
Package 1 Width
|
20.0 cm
|
Package 1 Length
|
25.5 cm
|
Package 1 Weight
|
761.0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
8
|
Package 2 Height
|
40.0 cm
|
Package 2 Width
|
40.0 cm
|
Package 2 Length
|
60.0 cm
|
Package 2 Weight
|
6.852 kg
|
Unit Type of Package 3
|
P12
|
Number of Units in Package 3
|
96
|
Package 3 Height
|
135.0 cm
|
Package 3 Width
|
80.0 cm
|
Package 3 Length
|
120.0 cm
|
Package 3 Weight
|
92.0 kg
|
Offer Sustainability
Contractual warranty
|
|