|
|
|
PSC20W
standard coupling - for 20 mm conduit - white
|
|
|
Main
Range of product
|
Mita
|
Product or component type
|
Standard coupling
|
Colour tint
|
White
|
Quantity per set
|
Set of 100
|
Complementary
Product destination
|
Diameter: 20 mm conduit
|
Material
|
UPVC (unplasticized polyvinyl chloride)
|
Environment
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
2.200 cm
|
Package 1 Width
|
2.200 cm
|
Package 1 Length
|
4.800 cm
|
Package 1 Weight
|
9.000 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
100
|
Package 2 Height
|
10.500 cm
|
Package 2 Width
|
19.000 cm
|
Package 2 Length
|
22.500 cm
|
Package 2 Weight
|
950.000 g
|
Unit Type of Package 3
|
PAM
|
Number of Units in Package 3
|
21600
|
Package 3 Height
|
111.000 cm
|
Package 3 Width
|
120.000 cm
|
Package 3 Length
|
100.000 cm
|
Package 3 Weight
|
225.200 kg
|
Offer Sustainability
Contractual warranty
|
|