|
|
|
XACA960
protective cable sleeve - XAC-A - 8..26 mm
|
|
|
Main
Range of product
|
Harmony XAC
|
Product or component type
|
Protective cable sleeve
|
Accessory / separate part type
|
Cable sleeve
|
Accessory / separate part category
|
Protection accessory
|
Product compatibility
|
XACA
|
Accessory / separate part destination
|
Pendant control station
|
Clamping capacity
|
8…26 mm
|
Complementary
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4.000 cm
|
Package 1 Width
|
5.500 cm
|
Package 1 Length
|
20.000 cm
|
Package 1 Weight
|
93.300 g
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
5
|
Package 2 Height
|
15.000 cm
|
Package 2 Width
|
15.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
620.000 g
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
160
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
80.000 cm
|
Package 3 Length
|
60.000 cm
|
Package 3 Weight
|
27.848 kg
|
Offer Sustainability
Contractual warranty
|
|