Schneider-Electric Electramania
 
XCSZ13 picture- electramania
XCSZ13
pivoting actuator - for plastic switch
Telemecanique
Characteristics
Main
Range of product Preventa Safety detection
Accessory / separate part category Mounting and fixing accessories
Accessory / separate part type Actuator
Accessory / separate part designation Pivoting actuator
Accessory / separate part destination Plastic guard switch
Complementary
Product compatibility XCSTA
XCSTE
XCSPA
Net weight 0.085 kg
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Weight 48 g
Package 1 Height 5.5 cm
Package 1 width 5.5 cm
Package 1 Length 7 cm
Unit Type of Package 2 S01
Number of Units in Package 2 25
Package 2 Weight 1.545 kg
Package 2 Height 15 cm
Package 2 width 15 cm
Package 2 Length 40 cm
Unit Type of Package 3 P06
Number of Units in Package 3 800
Package 3 Weight 54.612 kg
Package 3 Height 77 cm
Package 3 width 60 cm
Package 3 Length 80 cm
Offer Sustainability
Sustainable offer status Green Premium product
EU RoHS Directive Pro-active compliance (Product out of EU RoHS legal scope)
print EU RoHS Declaration
Mercury free Yes
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile
print End of Life Information
Contractual warranty
Warranty 18 months