Range of product
|
Telemecanique Inductive proximity sensors XS
|
Series name
|
General purpose
|
Sensor type
|
Inductive proximity sensor
|
Product specific application
|
-
|
Sensor name
|
XS8
|
Sensor design
|
Form 12 x 40 x 26
|
Size
|
26 mm
|
Body type
|
Fixed
|
Enclosure material
|
Plastic
|
Type of output signal
|
Discrete
|
Wiring technique
|
2-wire
|
[Sn] nominal sensing distance
|
4 mm
|
Discrete output function
|
1 NO
|
Electrical connection
|
Cable
|
Cable length
|
2 m
|
Wire insulation material
|
PVC
|
[Us] rated supply voltage
|
24...210 V DC
24...240 V AC 50/60 Hz
|
Switching capacity in mA
|
5...200 mA
|
IP degree of protection
|
IP67 conforming to IEC 60529
|