|
|
|
XUK2APANL2R
photo-electric sensor - XUK - receiver - Sn 30m - 12..24VDC - cable 2m
|
|
|
Main
Range of product
|
Telemecanique Photoelectric sensors XU
|
Series name
|
General purpose single mode
|
Electronic sensor type
|
Photo-electric sensor receiver
|
Sensor name
|
XUK
|
Sensor design
|
Compact 50 x 50
|
Detection system
|
Thru beam
|
Material
|
Plastic
|
Type of output signal
|
Discrete
|
Supply circuit type
|
DC
|
Wiring technique
|
3-wire
|
Discrete output type
|
PNP
|
Discrete output function
|
1 NO
|
Electrical connection
|
Cable
|
Cable length
|
2 m
|
Product specific application
|
-
|
Emission
|
Infrared thru beam
|
[Sn] nominal sensing distance
|
30 m thru beam need a transmitter XUK2AKSNL2T
|
Complementary
Enclosure material
|
PBT
|
Lens material
|
PMMA
|
Maximum sensing distance
|
45 m thru beam
|
Output type
|
Solid state
|
Add on output
|
Without
|
Wire insulation material
|
PVC
|
Status LED
|
1 LED (yellow) for output state
|
[Us] rated supply voltage
|
12...24 V DC with reverse polarity protection
|
Supply voltage limits
|
10…36 V DC
|
Switching capacity in mA
|
<= 100 mA (overload and short-circuit protection)
|
Switching frequency
|
<= 250 Hz
|
Maximum voltage drop
|
<1.5 V (closed state)
|
Current consumption
|
<= 35 mA no-load
|
Maximum delay first up
|
15 ms
|
Maximum delay response
|
2 ms
|
Maximum delay recovery
|
2 ms
|
Setting-up
|
Without sensitivity adjustment
|
Depth
|
50 mm
|
Height
|
50 mm
|
Width
|
18 mm
|
Environment
Product certifications
|
CSA
CE
UL
|
Ambient air temperature for operation
|
-25…55 °C
|
Ambient air temperature for storage
|
-40…70 °C
|
Vibration resistance
|
7 gn, amplitude = +/- 1.5 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
30 gn (duration = 11 ms) conforming to IEC 60068-2-27
|
IP degree of protection
|
IP65 double insulation conforming to IEC 60529
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Weight
|
156.0 g
|
Package 1 Height
|
4.2 cm
|
Package 1 width
|
9.5 cm
|
Package 1 Length
|
13.2 cm
|
Unit Type of Package 2
|
S02
|
Number of Units in Package 2
|
22
|
Package 2 Weight
|
3.94 kg
|
Package 2 Height
|
15 cm
|
Package 2 width
|
30 cm
|
Package 2 Length
|
40 cm
|
Offer Sustainability
Contractual warranty
|
|