Schneider-Electric Electramania
 
XVBC21A picture- electramania
XVBC21A
Base unit + cover for modular tower lights, plastic, black, Ø70, AS-i connection, side cable entry
Local distributor code Local distributor code: 
388813883
EAN Code EAN Code: 
3389110845044
Schneider Electric
Characteristics
Main
Range of product Harmony XVB Universal
Product or component type Base unit with cover
Component name XVBC
Complementary
Range compatibility AS-Interface cabling system
Material Glass reinforced polyamide: base unit
Polycarbonate: cover unit
Mounting diameter 70 mm
[Us] rated supply voltage External: 19.2...30 V
AS-Interface line: 24...31.6 V
Current consumption 250 mA under load via AS-Interface line
30 mA under load external
30 mA no load
Actuator sensor interface profile [AS-i] S.7.F
Electrical connection 1 connector M12 for AS-Interface line
Cable entry Side entry
Assembly style Customer assembly, up to 5 units
[Ui] rated insulation voltage 250 V conforming to IEC 60947-1
[Uimp] rated impulse withstand voltage 4 kV conforming to IEC 60947-1
Terminals description ISO n°1 (COM-5)PW
(COM-1)PW
(COM-4)PW
(COM-3)PW
(GND)GROUND
(COM-2)PW
Net weight 0.19 kg
Environment
Product certifications AS-Interface No 25701
CSA
Standards EN/IEC 60947-5-1
Protective treatment TC
Ambient air temperature for storage -20…70 °C
Ambient air temperature for operation -10…50 °C
Shock resistance 25 gn conforming to IEC 60068-2-27
Vibration resistance 5 gn conforming to IEC 60068-2-6
Overvoltage category Class I conforming to IEC 60536
IP degree of protection IP65 conforming to IEC 60529
NEMA degree of protection NEMA 4X conforming to UL 508 (indoor)
Packing Units
Unit Type of Package 1 PCE
Number of Units in Package 1 1
Package 1 Height 9.2 cm
Package 1 Width 7.8 cm
Package 1 Length 7.8 cm
Package 1 Weight 238.0 g
Unit Type of Package 2 S03
Number of Units in Package 2 36
Package 2 Height 30.0 cm
Package 2 Width 30.0 cm
Package 2 Length 40.0 cm
Package 2 Weight 9.079 kg
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
China RoHS Regulation
print China RoHS declaration
RoHS exemption information
print Yes
Environmental Disclosure
print Product Environmental Profile
Circularity Profile No need of specific recycling operations
WEEE The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
Contractual warranty
Warranty 18 months