Device location in system
|
Outgoer
|
Network frequency
|
50/60 Hz
|
[Ue] rated operational voltage
|
380...415 V AC 50 Hz
|
Residual current tripping technology
|
Voltage independent
|
Rated breaking and making capacity
|
Idm 500 A
Im 500 A
|
Rated conditional short-circuit current
|
GL63: Inc 4.5 kA
K60: Inc 6 kA
|
[Ui] rated insulation voltage
|
440 V AC 50 Hz
|
[Uimp] rated impulse withstand voltage
|
4 kV
|
Surge current
|
250 A
|
Contact position indicator
|
No
|
Control type
|
Toggle
|
Mounting mode
|
Clip-on
|
Mounting support
|
DIN rail
|
9 mm pitches
|
8
|
Height
|
81 mm
|
Width
|
72 mm
|
Depth
|
68 mm
|
Colour
|
White
|
Mechanical durability
|
5000 cycles
|
Electrical durability
|
AC-1: 2000 cycles
|
Connections - terminals
|
Biconnect top or bottom 1…35 mm² rigid
Biconnect top or bottom 1…25 mm² flexible
|
Wire stripping length
|
14 mm for top or bottom connection
|
Tightening torque
|
3.5 N.m top or bottom
|