Schneider-Electric JS System
 
BMXART0814 picture- jssystems
BMXART0814
아날로그 입력 모듈 M340 - 입력 8개 - 온도
Schneider Electric
33건의 문서중 1~33
Certificate
 
CSA 225844 - M340_M580_X80 English   2021-05-15  summary
CSA 225844 - M340_M580_X80

Ordinary location by CSA for US and Canada
 
EAC - M340_M580_X80 English   2021-05-15  summary
EAC - M340_M580_X80

Eurasian Conformity
 
HazLoc by CSA - Class I Division 2 English   2021-05-15  summary
HazLoc by CSA - Class I Division 2

Hazardous location Class I Division 2 by CSA
 
HazLoc by UL - Class I Division 2 English   2021-05-15  summary
HazLoc by UL - Class I Division 2

Hazardous location Class I Division 2 by UL
 
UL E486184 - NRAQ-NRAQ7 English   2021-05-15  summary
UL E486184 - NRAQ-NRAQ7

UL certificate for USA and Canada
 
 
User guide
 
Modicon M580 - RIO Modules, Installation and Configuration Guide English   2021-05-15  summary
Modicon M580 - RIO Modules, Installation and Configuration Guide

This document describes the adapter modules that can be used in X80 RIO drops.This guide describes 3 adapter modules:- BMECRA31210- BMXCRA31210- BMXCRA31200
 
Modicon M580 Standalone System Planning Guide for Frequently Used Architectures English   2021-05-15  summary
Modicon M580 Standalone System Planning Guide for Frequently Used Architectures

This document presents one of the PlantStruxure features, using Ethernet as the backbone around the Modicon M580 offer and connecting an M580 local rack and M580 RIO drops.This guide provides detailed information about planning frequently used M580 architectures, including the following:- Ethernet I/O networks (RIO and distributed equipment integrated on the same physical network)- topology rules and recommendations for choosing a network configuration- role of network option switch modules- system commissioning and maintenance- system performance and limitations- system diagnostics
 
Modicon M580, Hardware Reference Manual English   2021-05-15  summary
Modicon M580, Hardware Reference Manual

This document provides detailed information about the M580 programmable automation controller (PAC), power supplies, and racks. These topics are also discussed:- Install a local rack in the M580 system.- Configure the M580 CPU.- The CPU performs Ethernet I/O scanning of both RIO and DIO logic without affecting network determinism.
 
Modicon M580, Safety Manual English   2021-05-15  summary
Modicon M580, Safety Manual

This Safety Manual describes the modules of the M580 safety system with special regard as to how they meet the Safety requirements of the IEC 61508 standard. It provides detailed information on how to install, run, and maintain the system correctly in order to protect human beings as well as to prevent damage to environment, equipment, and production.
 
Modicon M580, Safety System Planning Guide English   2021-05-15  summary
Modicon M580, Safety System Planning Guide

This Safety System Planning Guide describes the modules of the M580 Safety system with special regard to how they meet the Safety requirements of the IEC 61508. It provides detailed information on how to install, run, and maintain the system correctly in order to help protect human beings as well as to help prevent damage to environment, equipment, and production.
 
Modicon X80 - Analog input/output modules, User manual English   2021-05-15  summary
Modicon X80 - Analog input/output modules, User manual

This manual describes the hardware and software implementation of Modicon X80 analog modules.
 
Modicon X80 - Racks and Power Supplies, Hardware Reference Manual English   2021-05-15  summary
Modicon X80 - Racks and Power Supplies, Hardware Reference Manual

This document provides detailed information about the Modicon X80 racks and power supplies used for M340 station, M580 system, and X80 drops.
 
 
Marine certificate
 
ABS Marine Certificate M340_M580_X80 PLCs English, French   2021-05-15  summary
ABS Marine Certificate M340_M580_X80 PLCs

American Bureau of Shipping
 
BV Marine Certificate M340_M580_X80 PLCs English, French   2021-05-15  summary
BV Marine Certificate M340_M580_X80 PLCs

Bureau Veritas - marine certificate for QUANTUM PLCs
 
CCS_Marine Certificate_M580_M340_X80_PLCs English, French   2021-05-15  summary
CCS_Marine Certificate_M580_M340_X80_PLCs

China Classification Society
 
DNV-GL_Marine Certificate_Modicon_M340_M580_X80_PLCs English, French   2021-05-15  summary
DNV-GL_Marine Certificate_Modicon_M340_M580_X80_PLCs

Det Norske Veritas - Germanischer Lloyd
 
KRS Marine Certificate Modicon M340 X80 PLC English, French   2021-05-15  summary
KRS Marine Certificate Modicon M340 X80 PLC

Korean Register of Shipping
 
LR_Marine Certificate_Modicon_M340_M580_X80_PLCs English, French   2021-05-15  summary
LR_Marine Certificate_Modicon_M340_M580_X80_PLCs

Lloyds Register
 
MERCHANT_NAVY_PLC_INSTALLATION English, French   2021-05-15  summary
MERCHANT_NAVY_PLC_INSTALLATION

Merchant navies Installation Instructions
 
NK Marine Certificate Modicon M340 M580 X80 PLCs English, French   2021-05-15  summary
NK Marine Certificate Modicon M340 M580 X80 PLCs

ClassNK Marine Certificate Modicon M340-M580
 
RINA_Marine Certificate_Modicon_M340_M580_X80_PLCs English, French   2021-05-15  summary
RINA_Marine Certificate_Modicon_M340_M580_X80_PLCs

Registro Italiano Navale
 
RMRS_Marine Certificate_Modicon_M340_M580_X80_PLCs English, French   2021-05-15  summary
RMRS_Marine Certificate_Modicon_M340_M580_X80_PLCs

Russian Maritime Register of Shipping
 
 
Declaration of conformity
 
EU Declaration of Conformity - M340_M580_X80 English   2021-05-15  summary
EU Declaration of Conformity - M340_M580_X80

EU Declaration of Conformity
 
RCM - M340_M580_X80 English   2021-05-15  summary
RCM - M340_M580_X80

RCM
 
 
CAD
 
CAD file (on TraceParts) for BMXART0814: analog input module X80 - 8 inputs - temperature SILENT   2021-04-14       
M340 module 32 I-O SILENT   2021-05-15       
 
REACh 선언
 
BMXART0814 : 아날로그 입력 모듈 M340 - 입력 8개 - 온도 Korean   2021-05-15  summary
BMXART0814 : 아날로그 입력 모듈 M340 - 입력 8개 - 온도

아날로그 입력 모듈 M340 - 입력 8개 - 온도
 
 
제품 환경 프로필
 
Modicon M340 Modules, Product Environmental Profile English   2021-05-15       
 
수명 종료 정보
 
Modicon M340 Modules, Product End-of-Life Instructions English   2021-05-15       
 
Brochure
 
Innovative energy-efficient solutions to power containerships owned by Hamburg Sud English   2021-05-15  summary
Innovative energy-efficient solutions to power containerships owned by Hamburg Sud

Altivar Variable Frequency Drives (VFD) control system for Engine Room Cooling and Cargo Hold Fans installed on 3800TEU reefer cargo ships owned by Hamburg Sud.
 
 
EU RoHS 선언
 
BMXART0814 : 아날로그 입력 모듈 M340 - 입력 8개 - 온도 Korean   2021-04-21  summary
BMXART0814 : 아날로그 입력 모듈 M340 - 입력 8개 - 온도

아날로그 입력 모듈 M340 - 입력 8개 - 온도
 
 
중국 RoHS 선언
 
BMXART0814 : 아날로그 입력 모듈 M340 - 입력 8개 - 온도 Korean   2021-05-15  summary
BMXART0814 : 아날로그 입력 모듈 M340 - 입력 8개 - 온도

아날로그 입력 모듈 M340 - 입력 8개 - 온도
 
 
Catalogue
 
Discover catalog for Modicon X80 modules platform English   2021-05-15