Schneider-Electric LightCom RO
 
CA3KN40GD
CA3KN40GD
Contactor Auxiliar Tesys K - 4 Nd - = 690 V - Bobina Standard 125 Vcc
Schneider Electric
Descarcare & Documente de la 1 la 14 din 14
Declaratie de conformitate
 
CCC Self-Declaration_TeSys K_CA.KN_Batam Chinese   2022-11-14       
CCC Self-Declaration_TeSys K_CA.KN_Le Vaudreuil Chinese   2022-11-14       
EU_Declaration_TeSys K_CA2-KN, CA3-KN, CA4-KN English   2022-11-25       
UKCA Declaration TeSys K_CA.KN English   2022-11-26       
 
Catalog
 
TeSys - Catalogue 2022 - Innovative and connected solutions for motor starters English   2022-11-15  summary
TeSys - Catalogue 2022 - Innovative and connected solutions for motor starters

Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
 
 
Certificat
 
CB Certificate TeSys K_CA2KN,CA3KN,CA4KN English   2022-11-15       
CQC Certificate_TeSys K_CA.KN_Batam Chinese   2022-11-09       
CQC Certificate_TeSys K_CA.KN_Le Vaudreuil Chinese   2022-11-09       
CSA Certificate_ TeSys K_LC.K_LP.K_CA.KN_CAK_LA1KN_LA4K English   2022-11-15       
UL_Certificate_TeSys K_CA3KN_CA4KN&CAK...S207&CAK...S335 English   2022-11-15       
 
Fişa de instrucţiuni
 
LC1-K contactor Chinese, English   2022-11-15       
 
Profil circularitate
 
Eoli_Contactors, TeSys K contactor - 3P - AC-3 <= 440 V 9 A - 1 NO aux. - 220...230 V AC coil English   2022-11-15       
 
Declaratie de mediu
 
PEP_TeSys LC1K09-K16 English   2022-11-15       
 
CAD
 
3 or 4 pole contactor TeSys LP1K, 6A to 20A, with screw clamp terminals - 3D CAD SILENT   2022-11-04