Schneider-Electric LightCom RO
 
LC1D40A5M7TQ
LC1D40A5M7TQ
contactor TeSys LC1-D - 3P - AC-3 - 440 V 40 A - coil 220 V AC 50/60 Hz
Caracteristici
Principal
Gama de produse TeSys D
Gama TeSys
Tip produs sau componenta Contactor
Nume scurt al dispozitivului LC1D
Aplicatie contactor Comanda motor
Sarcina rezistiva
Categorie de utilizare AC-1
AC-4
AC-2
AC-3
Tipul circuitului de comanda AC at 50/60 Hz
Descriere poli 3P
Compozitie contact pol 3 NO
[Ie] curent nominal de utilizare 40 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
60 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
Putere motor kW 18.5 kW at 380...400 V AC 50 Hz (AC-3)
22 kW at 500 V AC 50 Hz (AC-3)
30 kW at 660...690 V AC 50 Hz (AC-3)
11 kW at 220...230 V AC 50 Hz (AC-3)
9 kW at 400 V AC 50 Hz (AC-4)
22 kW at 415...440 V AC 50 Hz (AC-3)
Cantitate pe set Set de 10
Suplimentar
Tehnologie bobine Fara supresor cu dioda limitatoare de varf bidirectionalaincorporat
Putere motor hp 3 CP la 115 V c.a. 60 Hz pentru 1 fază motoare
5 hp at 230/240 V AC 60 Hz for 1 phase motors
10 hp at 200/208 V AC 60 Hz for 3 phases motors
10 hp at 230/240 V AC 60 Hz for 3 phases motors
30 hp at 460/480 V AC 60 Hz for 3 phases motors
30 hp at 575/600 V AC 60 Hz for 3 phases motors
Tip contacte auxiliare Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Compozitie contact auxiliar 1 NO + 1 NC
[Uc] tensiune circuit de comanda 220 V AC 50/60 Hz
[Ui] tensiune nominala de izolatie Circuit de comanda 600 V CSA certificat
Circuit de comanda 600 V UL certificat
Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Circuit de comanda 690 V conformitate cu IEC 60947-1
Circuit electric 690 V conformitate cu IEC 60947-1
[Uimp] tensiune de tinere la impuls 6 kV conforming to IEC 60947
Categorie de supratensiune III
Suport de montare Sina
Placa
Intarziere flacara V1 conforming to UL 94
Conexiuni - borne Circuit de comanda borne cu surub 1 cablu(ri) 1…4 mm²rigid
Circuit de comanda borne cu surub 2 cablu(ri) 1…4 mm²rigid
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Power circuit: EverLink BTR screw connectors 1 cable(s) 1…35 mm²rigid
Power circuit: EverLink BTR screw connectors 2 cable(s) 1…25 mm²rigid
Circuit electric conectori EverLink cu şurub BTR 1 cablu(ri) 1…35 mm²flexibil fara
Circuit electric conectori EverLink cu şurub BTR 2 cablu(ri) 1…25 mm²flexibil fara
Circuit electric conectori EverLink cu şurub BTR 1 cablu(ri) 1…35 mm²flexibil cu
Circuit electric conectori EverLink cu şurub BTR 2 cablu(ri) 1…25 mm²flexibil cu
Cuplu de strangere Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver flat Ø 6 mm
Control circuit: 1.7 N.m - on screw clamp terminal - with screwdriver Philips No 2
Power circuit: 5 N.m - on EverLink BTR screw connectors - cable 1…25 mm² - with screwdriver hex (Allen key)4 mm
Power circuit: 8 N.m - on EverLink BTR screw connectors - cable 35 mm² - with screwdriver hex (Allen key)4 mm
[Ue] tensiune nominala de functionare Power circuit: <= 690 V AC 25...400 Hz
[Ith] curent termic conventional in aer liber 10 A la <60 °C pentru circuit de comanda
60 A la <60 °C pentru circuit electric
Irms capacitatea nominala la inchidere 800 A la 440 V pentru circuit electric conformitate cu SR EN 60947
140 A AC for control circuit conforming to IEC 60947-5-1
Capacitate de rupere nominala 800 A la 440 V pentru circuit electric conformitate cu SR EN 60947
Calibrul fuzibilului asociat 10 A gG pentru circuit de comanda conformitate cu SR EN 60947-5-1
80 A gG la <= 690 V coordonare tip 1 pentru circuit electric
80 A gG la <= 690 V coordonare tip 2 pentru circuit electric
Puterea disipata pe pol 5,4 W AC-1
2.4 W AC-3
Consum de energie conectare in VA 140 VA cos phi 0.75 (at 20 °C)
160 VA cos phi 0.75 (at 20 °C)
Consum de energie mentinere in VA 13 VA 60 Hz 0,3 20 °C)
15 VA 50 Hz 0,3 20 °C)
Timp de functionare 4...19 ms opening
12...26 ms closing
Nivel de incredere al securitatii B10d = 1369863 cic contactor cu sarcină nominală conformitate cu EN/ISO 13849-1
B10d = 20000000 cic contactor cu sarcină mecanică conformitate cu EN/ISO 13849-1
Durabilitate mecanica 15000000 cic
Viteza maxima de functionare 3600 cyc/h 60 °C
Curentul minim de comutare 5 mA for control circuit
Tensiunea minima de comutare 17 V for control circuit
Timpul de nesuprapunere 1,5 ms la întreruperea alimentării între contactele NC şi NO
1,5 ms la energizare între contactele NC şi NO
Rezistenta de izolatie > 10 MOhm for control circuit
Inaltime 122 mm
Latime 55 mm
Adancime 120 mm
Greutate neta 1,4 kg
Mediu
Standarde IEC 60947-4-1
SR EN 60947-4-1
EN 60947-5-1
UL 60947-1
SR EN 60947-5-1
CSA C22.2 No 15
Certificari produs LROS (In asteptare)
CCC
DNV
GL
UL
RINA
GOST
CSA
BV
Grad de protectie IP IP2x conformitate cu SR EN 60529
IP2x conforming to VDE 0106
Temperatura de depozitare -60…80 °C
Altitudinea de functionare 3000 m without derating
Rezistenta la foc 850 °C conforming to IEC 60695-2-1
Rezistenta la socuri 10 gn contactor deschis
15 gn contactor închis
Rezistenta la vibratii 2 gn 5…300 Hz contactor opened
4 gn 5…300 Hz contactor closed
Disipare de caldura 4…5 W at 50/60 Hz for control circuit
Offer Sustainability
Stare ofertă sustenabilă Produs Green Premium
Regulamentul REACH
print Declaratia REACH
Conform REACh fara SVHC Da
Directiva RoHS UE Conform
print Declaratia RoHS UE
Fara metale grele toxice Da
Fara mercur Da
Informatii privind scutirea de la RoHS
print Da
Regulamentul RoHS China
print Declaratia RoHS China
Raport de mediu
print Profilul ambiental al produsului
Profil circularitate
print Informatii privind sfarsitul duratei de viata
WEEE În Uniunea Europeana, produsele trebuie reciclate respectand sistemul specific de colectare a deseurilor si nu trebuie sa ajunga in pubelele de colectare a deseurilor menajere.
Fara PVC Da