TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters
English
2021-01-07
TeSys - Catalogue 2020 - Innovative and connected solutions for motor starters
Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.
Coordination between protection & control components; Suggested coordinated DOL motor starters combinations; Suggested coordinated Star-delta motor starters combinations;Contactors : utilization categories; standard characteristics, sel. tables per categories Contactors for specific application; standards, protection against contact, protective treatments Included : TeSys island coordination tables
Declaratia REACh
LC1D40AC7 : TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 32 V AC 50/60 Hz coil
Romanian
2021-01-16
LC1D40AC7 : TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 32 V AC 50/60 Hz coil
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 32 V AC 50/60 Hz coil
Informatii privind sfarsitul duratei de viata
TeSys D 40, 50, 65A
English
2020-04-09
TeSys D 40, 50, 65A
TeSys D 40, 50, 65A
Profilul ambiental al produsului
TeSys D 40, 50, 65A
English
2020-04-09
TeSys D 40, 50, 65A
TeSys D 40, 50, 65A
CAD
3P EVLK CONT 40A 18,5KW
SILENT
2019-11-18
Declaratia RoHS UE
LC1D40AC7 : TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 32 V AC 50/60 Hz coil
Romanian
2021-01-16
LC1D40AC7 : TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 32 V AC 50/60 Hz coil
TeSys D contactor - 3P(3 NO) - AC-3 - <= 440 V 40 A - 32 V AC 50/60 Hz coil
Fişa de instrucţiuni
LC1D..A, LC1D..A3, LC2D..A, LC2D..A3 Everlink 3-pole contactors and reversing contactors 40 to 80 A AC-3