Schneider-Electric LightCom RO
 
LC1D40AED
LC1D40AED
"TeSys D contc.a.tor - 3P(3 NO) - c.a.-3 - <= 440 V 40 A - 48 V c.c. bobina standard"
Schneider Electric
Caracteristici
Principal
Gama TeSys
Nume produs TeSys D
Tip produs sau componenta Contactor
Nume scurt al dispozitivului LC1D
Aplicatie contactor Comanda motor
Sarcina rezistiva
Categorie de utilizare AC-1
AC-4
AC-3
Descriere poli 3P
Power pole contact composition 3 NO
[Ue] tensiune nominala de functionare Power circuit: <= 690 V AC 25...400 Hz
Power circuit: <= 300 V DC
[Ie] curent nominal de utilizare 60 A (at <60 °C) at <= 440 V AC AC-1 for power circuit
40 A (at <60 °C) at <= 440 V AC AC-3 for power circuit
Putere motor kW 18.5 kW at 380...400 V AC 50/60 Hz (AC-3)
11 kW at 220...230 V AC 50/60 Hz (AC-3)
22 kW la 415...440 V c.a. 50/60 Hz (AC-3)
22 kW at 500 V AC 50/60 Hz (AC-3)
30 kW at 660...690 V AC 50/60 Hz (AC-3)
9 kW at 400 V AC 50/60 Hz (AC-4)
Motor power HP (UL / CSA) 5 hp at 230/240 V AC 50/60 Hz for 1 phase motors
10 hp at 230/240 V AC 50/60 Hz for 3 phases motors
30 hp at 575/600 V AC 50/60 Hz for 3 phases motors
10 CP la 200/208 V c.a. 50/60 Hz pentru 3 faze motoare
3 CP la 115 V c.a. 50/60 Hz pentru 1 fază motoare
30 CP la 460/480 V c.a. 50/60 Hz pentru 3 faze motoare
Tipul circuitului de comanda DC standard
[Uc] tensiune circuit de comanda 48 V DC
Compozitie contact auxiliar 1 NO + 1 NC
[Uimp] tensiune de tinere la impuls 6 kV conforming to IEC 60947
Categorie de supratensiune III
[Ith] curent termic conventional in aer liber 10 A (at 60 °C) for signalling circuit
60 A la <60 °C pentru circuit electric
Irms capacitatea nominala la inchidere 140 A AC for signalling circuit conforming to IEC 60947-5-1
250 A DC for signalling circuit conforming to IEC 60947-5-1
800 A la 440 V pentru circuit electric conformitate cu SR EN 60947
Capacitate de rupere nominala 800 A la 440 V pentru circuit electric conformitate cu SR EN 60947
[Icw] curent nominal de scurtcircuit admisibil 320 A 40 °C - 10 s for power circuit
720 A 40 °C - 1 s for power circuit
72 A 40 °C - 10 min for power circuit
165 A 40 °C - 1 min for power circuit
100 A - 1 s for signalling circuit
120 A - 500 ms for signalling circuit
140 A - 100 ms for signalling circuit
Calibrul fuzibilului asociat 10 A gG for signalling circuit conforming to IEC 60947-5-1
80 A gG la <= 690 V coordonare tip 1 pentru circuit electric
80 A gG la <= 690 V coordonare tip 2 pentru circuit electric
Impedanta medie 1.5 mOhm - Ith 60 A 50 Hz for power circuit
[Ui] tensiune nominala de izolatie Power circuit: 600 V CSA certified
Power circuit: 600 V UL certified
Signalling circuit: 690 V conforming to IEC 60947-1
Signalling circuit: 600 V CSA certified
Signalling circuit: 600 V UL certified
Power circuit: 690 V conforming to IEC 60947-4-1
Durabilitate electrica 0,7 Mcycles 60 A AC-1 la Ue <= 440 V
1,5 Mcycles 40 A AC-3 la Ue <= 440 V
Puterea disipata pe pol 2.4 W AC-3
5,4 W AC-1
Front cover Cu
Suport de montare Placa
Sina
Standarde CSA C22.2 No 14
EN 60947-4-1
EN 60947-5-1
IEC 60947-4-1
IEC 60947-5-1
UL 508
Certificari produs UL
GOST
CCC
CSA
Conexiuni - borne Control circuit: screw clamp terminals 2 cable(s) 1…2.5 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²flexible without cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²flexible with cable end
Control circuit: screw clamp terminals 1 cable(s) 1…4 mm²solid without cable end
Control circuit: screw clamp terminals 2 cable(s) 1…4 mm²solid without cable end
Circuit electric screw connection 1 cablu(ri) 1…35 mm²flexibil fara
Circuit electric screw connection 2 cablu(ri) 1…25 mm²flexibil fara
Circuit electric screw connection 1 cablu(ri) 1…35 mm²flexibil cu
Circuit electric screw connection 2 cablu(ri) 1…25 mm²flexibil cu
Circuit electric screw connection 1 cablu(ri) 1…35 mm²solid fara
Circuit electric screw connection 2 cablu(ri) 1…25 mm²solid fara
Cuplu de strangere Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
Control circuit: 1.7 N.m - on screw clamp terminals - with screwdriver Philips No 2
Circuit electric 8 N.m - pornit conectori EverLink cu şurub BTR - cablu 25…35 mm² hexagonal 4 mm
Power circuit: 5 N.m - on EverLink BTR screw connectors - cable 1…25 mm² hexagonal screw head 4 mm
Timp de functionare 42.5...57.5 ms închidere
16...24 ms opening
Nivel de incredere al securitatii B10d = 1369863 cic contactor cu sarcină nominală conformitate cu EN/ISO 13849-1
B10d = 20000000 cic contactor cu sarcină mecanică conformitate cu EN/ISO 13849-1
Durabilitate mecanica 10 Mcycles
Viteza maxima de functionare 3600 cyc/h 60 °C
Suplimentar
Tehnologie bobine Supresor cu dioda limitatoare de varf bidirectionalaincorporat
Limite de tensiune circuit de comanda 0.1...0.3 Uc (-40…70 °C):drop-out DC
0.75...1.25 Uc -40…60 °C operaţional c.c.
1...1.25 Uc (60…70 °C):operational DC
Constanta de timp 34 ms
Vârf de putere în W 19 W 20 °C)
Consum de energie mentinere in W 7,4 W la 20 °C
Tip contacte auxiliare Type mechanically linked 1 NO + 1 NC conforming to IEC 60947-5-1
Type mirror contact 1 NC conforming to IEC 60947-4-1
Afisare frecventa circuit 25...400 Hz
Curentul minim de comutare 5 mA for signalling circuit
Tensiunea minima de comutare 17 V for signalling circuit
Timpul de nesuprapunere 1.5 ms on de-energisation between NC and NO contact
1.5 ms on energisation between NC and NO contact
Rezistenta de izolatie > 10 MOhm for signalling circuit
Mediu
Grad de protectie IP IP20 front face conforming to IEC 60529
Tratament protector TH conforming to IEC 60068-2-30
Grad de poluare 3
Temperatura ambientala de utilizare -40…60 °C
60…70 °C with derating
Temperatura de depozitare -60…80 °C
Altitudinea de functionare 0...3000 m
Rezistenta la foc 850 °C conforming to IEC 60695-2-1
Intarziere flacara V1 conforming to UL 94
Rezistenta mecanica Vibrations contactor open: 2 Gn, 5...300 Hz
Vibrations contactor closed: 4 Gn, 5...300 Hz
Shocks contactor closed: 15 Gn for 11 ms
Shocks contactor open: 10 Gn for 11 ms
Inaltime 122 mm
Latime 55 mm
Adancime 120 mm
Greutate neta 0,925 kg
Packing Units
Tip unitate a formei de impachetare 1 PCE
Număr de produse în pachet 1
Greutate colet(Lbs) 997 g
Inaltimea formei de impachetare 1 6,2 cm
Latimea formei de impachetare 1 13,7 cm
Lungimea formei de impachetare 1 15,2 cm
Tip unitate a formei de impachetare 2 S02
Numar de unitati in forma de impachetare 2 10
Greutatea formei de impachetare 2 10,302 kg
Inaltimea formei de impachetare 2 15 cm
Latimea formei de impachetare 2 30 cm
Lungimea formei de impachetare 2 40 cm
Tip unitate a formei de impachetare 3 P06
Numar de unitati in forma de impachetare 3 160
Greutatea formei de impachetare 3 174,66 kg
Inaltimea formei de impachetare 3 77 cm
Latimea formei de impachetare 3 80 cm
Lungimea formei de impachetare 3 60 cm
Offer Sustainability
Stare ofertă sustenabilă Produs Green Premium
Regulamentul REACH
print Declaratia REACH
Conform REACh fara SVHC Da
Directiva RoHS UE Conform
print Declaratia RoHS UE
Fara metale grele toxice Da
Fara mercur Da
Informatii privind scutirea de la RoHS
print Da
Regulamentul RoHS China
print Declaratia RoHS China
Raport de mediu
print Profilul ambiental al produsului
Profil circularitate
print Informatii privind sfarsitul duratei de viata
WEEE În Uniunea Europeana, produsele trebuie reciclate respectand sistemul specific de colectare a deseurilor si nu trebuie sa ajunga in pubelele de colectare a deseurilor menajere.
Fara PVC Da
Garanție contractuală
Garantie 18 luni