Schneider-Electric LightCom RO
 
LC2D256BD
LC2D256BD
TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 25 A - 24 V DC coil
Schneider Electric
Descarcare & Documente de la 1 la 8 din 8
Certificat
 
CB Certificate TeSys D - S2-3P Indonesia English   2021-09-15       
CCC TeSys D - LC.D25-38, Indonesia Chinese, English   2021-09-15       
 
Declaraţie de conformitate
 
EU_Declaration_SC16040408_LC.D25-38 English, French   2021-09-15       
 
CAD
 
LC2D256BD - CAD file (TraceParts) SILENT   2021-04-19       
 
Fişa de instrucţiuni
 
LC2 D.. 9 to 38 A reversing contactors with screw clamp terminals - Instruction sheet Chinese, English   2021-09-15       
 
Declaratia RoHS UE
 
LC2D256BD : TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 25 A - 24 V DC coil Romanian   2021-09-22  summary
LC2D256BD : TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 25 A - 24 V DC coil

TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 25 A - 24 V DC coil
 
 
Declaratia RoHS China
 
LC2D256BD : TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 25 A - 24 V DC coil Romanian   2021-09-22  summary
LC2D256BD : TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 25 A - 24 V DC coil

TeSys D reversing contactor - 3P(3 NO) - AC-3 - <= 440 V 25 A - 24 V DC coil
 
 
Catalog
 
Catalog contactoare Tesys 2020 Romanian   2021-09-15