TeSys U - TeSys U - LUF function block indication of motor load 4...20 mA - 3D CAD
SILENT
2022-05-11
Declaratia REACh
LUFV2 : Indicatie A Blocului Functional Tesys U - Luf Pentrru Sarcina Motor 4 - 20 Ma
Romanian
2022-05-24
LUFV2 : Indicatie A Blocului Functional Tesys U - Luf Pentrru Sarcina Motor 4 - 20 Ma
Indicatie A Blocului Functional Tesys U - Luf Pentrru Sarcina Motor 4 - 20 Ma
Technical Drawing
Starter-controllers\function module\indication of motor load\4-20 mA
SILENT
2022-05-11
Declaratia RoHS UE
LUFV2 : Indicatie A Blocului Functional Tesys U - Luf Pentrru Sarcina Motor 4 - 20 Ma
Romanian
2022-05-24
LUFV2 : Indicatie A Blocului Functional Tesys U - Luf Pentrru Sarcina Motor 4 - 20 Ma
Indicatie A Blocului Functional Tesys U - Luf Pentrru Sarcina Motor 4 - 20 Ma
Declaratia RoHS China
LUFV2 : Indicatie A Blocului Functional Tesys U - Luf Pentrru Sarcina Motor 4 - 20 Ma
Romanian
2022-05-24
LUFV2 : Indicatie A Blocului Functional Tesys U - Luf Pentrru Sarcina Motor 4 - 20 Ma
Indicatie A Blocului Functional Tesys U - Luf Pentrru Sarcina Motor 4 - 20 Ma
Catalog
TeSys - Catalogue 2021 - Innovative and connected solutions for motor starters
English
2022-05-15
TeSys - Catalogue 2021 - Innovative and connected solutions for motor starters
Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system. The catalogue can also be downloaded chapter per chapter.