Poles description
|
1P + N
3P + N
3P
|
Type of measurement
|
Active energy
|
Device application
|
Sub billing
Multi-tariff
|
Accuracy class
|
Class 1 active energy conforming to IEC 62053-21
Class 1 active energy conforming to IEC 61557-12
Class B active energy conforming to EN 50470-3
|
Input type
|
Direct input
|
[In] rated current
|
63 A
|
Rated voltage
|
100…277 V
173…480 V
|
Network frequency
|
60 Hz
50 Hz
|
Technology type
|
Electronic
|
Display type
|
LCD display
|
Sampling rate
|
32 samples/cycle
|
Measurement current
|
0…63 A
|
Maximum value measured
|
99999999.9 kWh
|
Tariff input
|
Tariff (4)
|
Communication port protocol
|
-
|
Communication port support
|
-
|
Local signalling
|
Green indicator light: power ON
Yellow flashing LED: accuracy checking
|
Number of inputs
|
2 digital 0...5 V/11...40 V 24 V DC
|
Number of outputs
|
0
|
Mounting mode
|
Clip-on
|
Mounting support
|
DIN rail
|
Connections - terminals
|
Screw terminals 16 mm² cable(s)
|
Overvoltage category
|
III
|
Standards
|
BS EN 61557-12:2021
IEC 61557-12:2021
EN 61557-12:2021
BS EN 61326-1
IEC 61326-1
EN 61326-1
BS EN 62052-11:2020
IEC 62052-11:2020
EN 62052-11:2020
BS EN 62053-21
IEC 62053-21
EN 62053-21
BS EN 62052-23
IEC 62053-23:2020
EN 62052-23
BS EN 62052-31:2015
IEC 62052-31:2015
EN 62052-31:2015
BS EN 61010-1:2010
EN 61010-1:2010
IEC 61010-1:2010
UL 61010-1:2010
BS EN 61010-2-30
IEC 61010-2-30
EN 61010-2-30
UL 61010-2-30
BS EN 50470-3
EN 50470-3
BS EN 50470-1
EN 50470-1
ANSI C12.16
|
Product certifications
|
CE conforming to IEC 61010-1 (safety)
CE conforming to EN 61557-12 (power monitor)
CE conforming to EN/IEC 61326-1 (EMC)
UKCA conforming to BS EN 61010-1 (safety)
UKCA conforming to BS EN 61557-12 (power monitor)
UKCA conforming to BS EN 61326-1 (EMC)
CULus conforming to UL 61010-1 (safety)
CULus conforming to EN 61010-1 (safety)
EAC conforming to EN 50470-3 (sub-meter)
RCM conforming to EN 62052 (sub-meter)
KZ conforming to EN 50470-3 (sub-meter)
METAS conforming to EN 50470-1 (sub-meter)
MID conforming to EN 50470-3 (sub-meter)
MID conforming to EN 50470-1 (sub-meter)
NMI conforming to NMI M 6-1
|