|
|
|
ABL6TS160G
voltage transformer - 230..400 V - 1 x 115 V - 1600 VA
|
|
|
|
|
End of Commercialization JUN 01, 2023
|
|
|
End of Standard Services JUN 01, 2025
|
|
Main
Range of product
|
Modicon Transformer Optimized
|
Product or component type
|
Safety and isolation transformer
|
Rated power in VA
|
1600 VA
|
Input voltage
|
230 V AC single phase, terminal(s): N-L1
400 V AC phase to phase, terminal(s): L1-L2
|
Output voltage
|
115 V AC
|
Secondary winding
|
Single
|
Protective cover
|
Without
|
Ambient air temperature for operation
|
-20…50 °C
|
Complementary
Input voltage limits
|
207...253 V
360...440 V
|
Network frequency limits
|
47…63 Hz
|
Input voltage tolerance
|
+/- 15 V
|
Efficiency
|
96 %
|
Power dissipation in W
|
66.7 W
|
Output sustained overvoltage
|
2 % (no load, hot state)
|
Maximum voltage drop at rated load
|
0.1 %
|
No load losses
|
23.7 W
|
Short-circuit voltage
|
0,0245
|
Output protection type
|
Against overload, protection technology: with additional protection fuses or circuit-breakers in Selection of Protection
Against overvoltage, protection technology: with additional protection fuses or circuit-breakers in Selection of Protection
Against short-circuits, protection technology: with additional protection fuses or circuit-breakers in Selection of Protection
|
Connections - terminals
|
For input connection: screw type terminals, connection capacity: 5 x 4 mm² AWG 11
For input ground connection: screw type terminals, connection capacity: 1 x 4 mm² AWG 11
For output connection: screw type terminals, connection capacity: 2 x 4 mm² AWG 11
|
Marking
|
CE
|
Fixing mode
|
By 4 screws diameter: 7 mm on vertical panel, operating position: horizontal
By 4 screws diameter: 7 mm on vertical panel, operating position: vertical
By 4 screws diameter: 7 mm on horizontal panel with derating to 90 %
|
Operating altitude
|
3000 m
|
Electrical insulation class
|
Class B
|
Width
|
174.0 mm
|
Height
|
169.0 mm
|
Depth
|
163.0 mm
|
Net weight
|
20.07 kg
|
Environment
Product certifications
|
UR
EAC
DNV-GL
|
Standards
|
UL 506
|
IP degree of protection
|
IP20
|
Environmental characteristic
|
EMC conforming to EN 62041
Safety conforming to EN 61558-1
Safety conforming to EN 61558-2-4
|
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…80 °C
|
Overvoltage category
|
Class I conforming to VDE 0106-1
|
Dielectric strength
|
2000 V between winding and ground
4000 V between primary and secondary
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
30.400 cm
|
Package 1 Width
|
40.200 cm
|
Package 1 Length
|
40.200 cm
|
Package 1 Weight
|
21.566 kg
|
Unit Type of Package 2
|
P06
|
Number of Units in Package 2
|
4
|
Package 2 Height
|
75.000 cm
|
Package 2 Width
|
60.000 cm
|
Package 2 Length
|
80.000 cm
|
Package 2 Weight
|
92.876 kg
|
Offer Sustainability
Contractual warranty
|
|