Schneider-Electric Lipapromet
 
NSYCRN46250 picture- lipapromet
NSYCRN46250
Spacial CRN plain door w/o mount.plate. H400xW600xD250 IP66 IK10 RAL7035..
Schneider Electric
Download & Documents 1 to 18 of 18
Catalogue
 
Universal Enclosures - 2023 Catalog (English) English   2024-04-15  summary
Universal Enclosures - 2023 Catalog (English)

This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU. Taking into account the change in range name going from Spacial SF to PanelSeT SFN. This version as well provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view of the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased-out references
 
Universal Enclosures - Quick Selection Guide (2023 EN) English, Portuguese   2024-04-15  summary
Universal Enclosures - Quick Selection Guide (2023 EN)

"This new version of the document takes into account the launch of 2 new offers, PanelSeT SFN and Climasys CU, with a change in range name going from Spacial SF to PanelSeT SFN. This version as well, provides a view on the merge between CRN and CRNG offers into one single one. It also gives a view on the new Customization services tool. It also takes into account some changes to the ranges, with the suppression of phased references"
 
 
Certificate
 
Dekra Certificate for Spacial CRN Range Issued 2023-03-20 English   2024-04-15       
DNV_GL_IEC_62208_CERTIFICATE_FOR_SPACIAL_CRN_RANGE English   2024-04-15       
DoC Russian   2024-04-15       
ЕАЭС_N_RU_Д-FR.PA01.B.80899_20 Russian   2024-04-15       
Сертификат оболочки (шкафы) пустые для низковольтных комплектных устройств серии Spacial S3D и серии Spacial CRN Russian   2024-04-15       
Сертификат шкафы из стали и промышленные коробки серии Spacial Russian   2024-04-15       
 
CAE
 
Spacial CRN CAE package for EPLAN SILENT   2024-04-15       
 
Offer Marketing Illustration
 
Spacial CRN - Benefits - Marketing illustration English   2024-04-15       
 
Declaration of conformity
 
Declaration of Conformity Spacial CRN Range English, Spanish, French   2024-04-15       
 
Instruction sheet
 
Spacial CRN Instruction Sheet Chinese, German, English, Spanish, French, Italian, Portuguese, Russian   2024-04-15       
 
Environmental disclosure
 
Spacial S3D - Steel Wall Mounting Enclosure English   2024-04-15       
 
Declaration of conformity
 
NSYCRN46250 China RoHS Declaration English   2024-04-02  summary
NSYCRN46250 China RoHS Declaration

Spacial CRN plain door w/o mount.plate. H400xW600xD250 IP66 IK10 RAL7035..
 
NSYCRN46250 EU RoHS Declaration English   2024-04-15  summary
NSYCRN46250 EU RoHS Declaration

Spacial CRN plain door w/o mount.plate. H400xW600xD250 IP66 IK10 RAL7035..
 
NSYCRN46250 REACh Declaration English   2024-04-15  summary
NSYCRN46250 REACh Declaration

Spacial CRN plain door w/o mount.plate. H400xW600xD250 IP66 IK10 RAL7035..
 
 
CAD
 
DXF Drawings for Enclosure CRN 400x600x250 SILENT   2024-04-15       
Spacial CRN - NSYCRN46250 - CRN 400x600x250 one plain door SILENT   2024-04-18