|
|
|
XVBC35
Indicator bank, Harmony XVB, illuminated unit, plastic, orange, 70mm, steady, bulb or LED not included, 250V
|
|
|
Main
Range of product
|
Harmony XVB Universal
|
Product or component type
|
Indicator bank
|
Beacon or indicator bank unit type
|
Illuminated unit
|
Signalling type
|
Steady
|
Mounting diameter
|
70 mm
|
Component name
|
XVBC
|
Material
|
Polycarbonate
|
Light source
|
Bulb not included, orange
|
Bulb type
|
Incandescent with BA 15d base
Protected LED
|
[Us] rated supply voltage
|
<= 250 V
|
Complementary
Assembly style
|
Customer assembly, up to 5 units
|
Maximum power dissipation in W
|
7 W
|
Connections - terminals
|
Screw clamp terminals, <= 1 x 1.5 mm² with cable end
|
[Ui] rated insulation voltage
|
250 V conforming to IEC 60947-1
|
Nominal voltage limit
|
0.85...1.1 Un conforming to IEC 60947-5-1
|
[Uimp] rated impulse withstand voltage
|
4 kV conforming to IEC 60947-1
|
CAD overall width
|
70 mm
|
CAD overall height
|
63 mm
|
CAD overall depth
|
70 mm
|
Environment
Pollution degree
|
2
|
Product certifications
|
CCC
EAC
CSA C22-2 No 14
UL 508
|
Standards
|
IEC 60947-5-1
|
Protective treatment
|
TC
|
Ambient air temperature for storage
|
-40…70 °C
|
Ambient air temperature for operation
|
-25…50 °C: LED
-25…70 °C: incandescent
|
Electrical shock protection class
|
Class I on support tube conforming to IEC 61140
Class II on base unit conforming to IEC 61140
|
IP degree of protection
|
IP65 on fixing base XVBZ0. conforming to IEC 60529
IP66 on base unit conforming to IEC 60529
|
NEMA degree of protection
|
Type 4X conforming to UL (indoor)
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8.200 cm
|
Package 1 Width
|
9.500 cm
|
Package 1 Length
|
8.200 cm
|
Package 1 Weight
|
135.000 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
36
|
Package 2 Height
|
30.000 cm
|
Package 2 Width
|
30.000 cm
|
Package 2 Length
|
40.000 cm
|
Package 2 Weight
|
5.382 kg
|
Unit Type of Package 3
|
P06
|
Number of Units in Package 3
|
288
|
Package 3 Height
|
75.000 cm
|
Package 3 Width
|
60.000 cm
|
Package 3 Length
|
80.000 cm
|
Package 3 Weight
|
53.084 kg
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
|
Mercury free
|
Yes
|
China RoHS Regulation
|
China RoHS declaration
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
No need of specific recycling operations
|
WEEE
|
The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins
|
Contractual warranty
|
|