|
|
|
XS130B3PAM12
inductive sensor XS1 M30, L55mm, brass, Sn15mm, 12..24VDC, M12
|
|
|
Main
Range of product
|
Telemecanique Inductive proximity sensors XS
|
Series name
|
General purpose
|
Sensor type
|
Inductive proximity sensor
|
Device application
|
Mobile equipment
|
Sensor name
|
XS1
|
Sensor design
|
Cylindrical M30
|
Size
|
55 mm
|
Body type
|
Fixed
|
Detector flush mounting acceptance
|
Flush mountable
|
Material
|
Metal
|
Type of output signal
|
Discrete
|
Wiring technique
|
3-wire
|
[Sn] nominal sensing distance
|
15 mm
|
Discrete output function
|
1 NO
|
Output circuit type
|
DC
|
Discrete output type
|
PNP
|
Electrical connection
|
Male connector M12, 4 pins
|
[Us] rated supply voltage
|
12...24 V DC with reverse polarity protection
|
Switching capacity in mA
|
<= 200 mA with overload and short-circuit protection
|
IP degree of protection
|
IP65 conforming to IEC 60529
IP67 conforming to IEC 60529
|
Complementary
Thread type
|
M30 x 1.5
|
Detection face
|
Frontal
|
Front material
|
PPS
|
Enclosure material
|
Nickel plated brass
|
Operating zone
|
0…12 mm
|
Differential travel
|
1...15% of Sr
|
Status LED
|
Output state: 1 LED (yellow)
|
Supply voltage limits
|
10…36 V DC
|
Switching frequency
|
<= 500 Hz
|
Maximum voltage drop
|
<2 V (closed)
|
Current consumption
|
<= 10 mA no-load
|
Maximum delay first up
|
10 ms
|
Maximum delay response
|
0.6 ms
|
Maximum delay recovery
|
1.4 ms
|
Marking
|
CE
|
Threaded length
|
32 mm
|
Length
|
55 mm
|
Net weight
|
0.13 kg
|
Environment
Product certifications
|
E2
UL
CSA
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-40…85 °C
|
Vibration resistance
|
25 gn amplitude = +/- 2 mm (f = 10…55 Hz) conforming to IEC 60068-2-6
|
Shock resistance
|
50 gn for 11 ms conforming to IEC 60068-2-27
|
Packing Units
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Weight
|
127.0 g
|
Package 1 Height
|
6.6 cm
|
Package 1 width
|
4.3 cm
|
Package 1 Length
|
9.5 cm
|
Unit Type of Package 2
|
S01
|
Number of Units in Package 2
|
22
|
Package 2 Weight
|
2.837 kg
|
Package 2 Height
|
15 cm
|
Package 2 width
|
15 cm
|
Package 2 Length
|
40 cm
|
Unit Type of Package 3
|
S02
|
Number of Units in Package 3
|
22
|
Package 3 Weight
|
3.249 kg
|
Package 3 Height
|
15 cm
|
Package 3 width
|
30 cm
|
Package 3 Length
|
40 cm
|
Offer Sustainability
Sustainable offer status
|
Green Premium product
|
REACh Regulation
|
REACh Declaration
|
EU RoHS Directive
|
Pro-active compliance (Product out of EU RoHS legal scope)
EU RoHS Declaration
|
Mercury free
|
Yes
|
RoHS exemption information
|
Yes
|
Environmental Disclosure
|
Product Environmental Profile
|
Circularity Profile
|
End of Life Information
|
California proposition 65
|
WARNING: This product can expose you to chemicals including: Diisononyl phthalate (DINP), which is known to the State of California to cause cancer, and Di-isodecyl phthalate (DIDP), which is known to the State of California to cause birth defects or other reproductive harm. For more information go to www.P65Warnings.ca.gov
|
Contractual warranty
|
|