Schneider-Electric Onninen
 
ZA2BA3 picture- onninen-finland
ZA2BA3
green flush pushbutton head Ø22 spring return unmarked
Local distributor code Local distributor code: 
2319503
EAN Code EAN Code: 
3389110647822
Schneider Electric
Characteristics
Main
Product or component type Head for non-illuminated push-button
Device short name ZA2
Bezel material Plastic
Mounting diameter 22 mm
Sale per indivisible quantity 1
Environment
Ambient air temperature for storage -40…70 °C
Ambient air temperature for operation -25…70 °C