Network frequency
|
50/60 Hz
|
[Ue] rated operational voltage
|
380...415 V AC 50/60 Hz
220...240 V AC 50/60 Hz
440 V AC 50/60 Hz
<= 250 V DC
230...400 V AC 50/60 Hz
|
Magnetic tripping limit
|
3...5 x In
|
Ics dienst onderbrekingsvermogen
|
7500 A 75 % conform aan EN/IEC 60898-1 - 230...400 V AC 50/60 Hz
4,5 kA 75 % conform aan EN/IEC 60947-2 - 440 V AC 50/60 Hz
7,5 kA 75 % conform aan EN/IEC 60947-2 - 380...415 V AC 50/60 Hz
15 kA 75 % conform aan EN/IEC 60947-2 - 220...240 V AC 50/60 Hz
10 kA 100 % conform aan EN/IEC 60947-2 - <= 250 V DC
|
Limitation class
|
3 conform aan EN/IEC 60947-2
|
[Ui] rated insulation voltage
|
500 V AC 50/60 Hz conform aan EN/IEC 60947-2
|
[Uimp] rated impulse withstand voltage
|
6 kV conform aan EN/IEC 60947-2
|
Contact position indicator
|
Ja
|
Control type
|
Omschakelen
|
Local signalling
|
AAN/UIT indicatie
|
Mounting mode
|
Clip-on
|
Mounting support
|
35 mm symmetrische DIN-rail
|
Comb busbar and distribution block compatibility
|
JA
|
Aantal modules van 9 mm
|
6
|
Height
|
81 mm
|
Depth
|
73 mm
|
Width
|
54 mm
|
Net weight
|
0,41 kg
|
Colour
|
Wit
|
Mechanical durability
|
20000 cycles
|
Electrical durability
|
5000 cycles conform aan IEC 60947-2
|
Aansluitingen - aansluitklemmen
|
Tunnelaansluitklemmen1…50 mm² stijf
Tunnelaansluitklemmen1,5…35 mm² flexibel
|
Wire stripping length
|
15 mm
|
Tightening torque
|
3,5 N.m
|
Earth-leakage protection
|
Apart blok
|