Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
English
2024-04-15
Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
Catalogue Compact NSX & NSXm circuit breakers and switch disconnectors from 16 to 630A up to 690V
ComPacT NSX & NSXm Circuit Breakers and Switch Disconnectors from 16 to 630A up to 690V - 2022
English
2024-04-15
EasyPact EZC Catalog
English
2024-04-15
EasyPact EZC Catalog
EasyPact EZC Catalog EN
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters
English
2024-04-15
TeSys - Catalog 2024 - Innovative and connected solutions for motor starters
Ready-to-use motor starters and all components for building specific motor starters ( circuit breakers, contactors, overload relays , accessories ...). This edition includes a presentation of the new TeSys island system.
The aim of this guide is to provide users, installers and maintenance personnel with the technical information needed to operate ComPact NSX circuit breakers and switch-disconnectors in compliance with the IEC/EN standards.
TeSys Power - Giga Motor Circuit Breakers and Manual Motor Protectors Frame 5/6 - User Guide
This guide provides users, installers, and maintenance personnel with technical information needed to operate TeSys™ Power - Giga Motor Protection Frame 5 and Frame 6 devices in compliance with the IEC/EN and UL/CSA standards:
• In IEC/EN standards, TeSys Power - Giga Frame 5 and Frame 6 devices are motor circuit breakers.
• In UL/CSA standards, TeSys Power - Giga Frame 5 and Frame 6 devices are manual motor protectors.
Instructieleaflet
ComPact NSX400-630 - Adapter for plug-in base - Instruction Sheet