|
|
|
LV438028
TM100D - Beveiliging - Thermisch/Magnetisch - 3P3d - Hulpelement NSX100-250 DC
|
|
|
|
|
Einde van Commercialisering OKT 17, 2023
|
|
|
|
|
Hoofd
Range
|
Compact
|
Range of product
|
Compact nsx100...250 DC
|
Product or component type
|
Trip unit
|
Naam uitschakeleenheid
|
TM-D
|
Trip unit technology
|
Thermisch-magnetisch
|
Bereik compatibiliteit
|
Compact NSX100 DC
|
Device application
|
Distributie
|
Number of poles
|
3P
|
Beschrijving beveiligde polen
|
3t
|
Beschermfuncties uitschakeleenheid
|
LI
|
Type bescherming
|
L : for beveiliging thermische overbelasting
I : for kortsluitbeveiliging (magnetisch)
|
Trip unit rated current
|
100 A bij 40 °C
|
Ue toegekende bedrijfspanning
|
750 V DC
|
Network type
|
DC
|
Complementair
Long-time pick-up adjustment type Ir (thermal protection)
|
Verstelbaar
|
[Ir] long-time protection pick-up adjustment range
|
0,7...1 x In
|
Long-time protection delay adjustment type tr
|
Vast
|
Short-time protection pick-up adjustment type Isd
|
Vast
|
[Isd] Short-time protection pick-up adjustment range
|
800 A
|
Short-time protection delay adjustment type tsd
|
Vast
|
Earth-leakage protection
|
Zonder
|
Omgeving
Standards
|
IEC 60947-2
|
Product certifications
|
ASTA
LCIE
KEMA
ASEFA
|
Ambient air temperature for operation
|
-25…70 °C
|
Ambient air temperature for storage
|
-50…85 °C
|
Verpakkingseenheid
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
6,6 cm
|
Package 1 Width
|
10,0 cm
|
Package 1 Length
|
11,3 cm
|
Package 1 Weight
|
417,0 g
|
Unit Type of Package 2
|
S03
|
Number of Units in Package 2
|
28
|
Package 2 Height
|
30,0 cm
|
Package 2 Width
|
30,0 cm
|
Package 2 Length
|
40,0 cm
|
Package 2 Weight
|
12,135 kg
|
Duurzaamheid van het aanbod
contractuele waarborg
|
|