[Ue] rated operational voltage
|
12...250 V DC
|
Magnetic tripping limit
|
8.5 x In +/- 20 % AC
|
[Ics] rated service breaking capacity
|
15 kA 75 % conforming to GB 14048.2 - 110 V DC
15 kA 75 % conforming to EN/IEC 60947-2 - 110 V DC
7.5 kA 75 % conforming to EN/IEC 60947-2 - 250 V DC
4.5 kA 75 % conforming to EN/IEC 60947-2 - 220 V DC
7.5 kA 75 % conforming to GB 14048.2 - 250 V DC
4.5 kA 75 % conforming to GB 14048.2 - 220 V DC
|
Limitation class
|
3 conforming to EN/IEC 60947-2
|
[Ui] rated insulation voltage
|
500 V DC conforming to EN/IEC 60947-2
|
[Uimp] rated impulse withstand voltage
|
6 kV conforming to EN/IEC 60947-2
|
Contact position indicator
|
Yes
|
Control type
|
Toggle
|
Local signalling
|
ON/OFF indication
|
Mounting mode
|
Clip-on
|
Mounting support
|
DIN rail
|
Comb busbar and distribution block compatibility
|
Top or bottom: standard
|
9 mm pitches
|
2
|
Height
|
81 mm
|
Width
|
18 mm
|
Depth
|
73 mm
|
Net weight
|
0.128 kg
|
Colour
|
Grey
|
Mechanical durability
|
20000 cycles
|
Electrical durability
|
3000 cycles L/R = 2 ms
|
Provision for padlocking
|
Padlockable
|
Locking options description
|
In position O
|
Connections - terminals
|
Tunnel type terminal (top or bottom)1…25 mm² (AWG 18...AWG 4) - rigid stranded
Tunnel type terminal (top or bottom)1…16 mm² (AWG 18...AWG 6) - flexible
Tunnel type terminal (top or bottom)1…16 mm² (AWG 18...AWG 6) - flexible with ferrule
Tunnel type terminal (top or bottom) - 2 cable(s) 1…10 mm² (AWG 18...AWG 8) - rigid stranded
Tunnel type terminal (top or bottom) - 2 cable(s) 1…10 mm² (AWG 18...AWG 8) - flexible
Tunnel type terminal (top or bottom) - 2 cable(s) 1…10 mm² (AWG 18...AWG 8) - flexible with ferrule
Tunnel type terminal (top or bottom) - 3 cable(s) 1 mm² (AWG 18) - flexible stranded
|
Wire stripping length
|
14 mm for top or bottom connection
|
Tightening torque
|
2.5 N.m top or bottom
|
Earth-leakage protection
|
Without
|