|
|
|
MTN580693
Windsensor-interface - Polarwit
|
|
|
|
|
Einde van Commercialisering DEC 20, 2023
|
|
|
|
|
Hoofd
Range of product
|
Merten sokkels
|
Range
|
Merten
|
Product or component type
|
Windsensorinterface
|
Kleurtint
|
Poolwit
|
Complementair
Protocol communicatiepoort
|
KNX
|
[Ue] rated operational voltage
|
230 V
|
Network type
|
AC
|
Network frequency
|
50 Hz
|
Verpakkingseenheid
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
4,9 cm
|
Package 1 Width
|
11,6 cm
|
Package 1 Length
|
11,6 cm
|
Package 1 Weight
|
216,0 g
|
Unit Type of Package 2
|
CAR
|
Number of Units in Package 2
|
23
|
Package 2 Height
|
18,5 cm
|
Package 2 Width
|
30,0 cm
|
Package 2 Length
|
40,0 cm
|
Package 2 Weight
|
5,37 kg
|
Duurzaamheid van het aanbod
contractuele waarborg
|
|