|
|
|
MTN6725-0003
KNX DALI-Gateway Basic REG-K/1/16/64
|
|
|
Hoofd
Range of product
|
KNX
|
Product or component type
|
KNX DALI-gateway
|
Type bus
|
KNX
|
Beschikbarefunctie
|
Software die bijgewerkt kan worden
|
Complementair
Totaal aantal modules (18 mm)
|
4
|
Mounting support
|
DIN-rail
|
[Ue] rated operational voltage
|
100...240 V
|
Network frequency
|
50/60 Hz
|
Protocol communicatiepoort
|
DALI
|
Local signalling
|
LED
|
Omgeving
IP-beschermingsgraad
|
IP20
|
Verpakkingseenheid
Unit Type of Package 1
|
PCE
|
Number of Units in Package 1
|
1
|
Package 1 Height
|
8,200 cm
|
Package 1 Width
|
13,300 cm
|
Package 1 Length
|
15,800 cm
|
Package 1 Weight
|
208,000 g
|
Unit Type of Package 2
|
S04
|
Number of Units in Package 2
|
28
|
Package 2 Height
|
30,000 cm
|
Package 2 Width
|
40,000 cm
|
Package 2 Length
|
60,000 cm
|
Package 2 Weight
|
6,384 kg
|
Duurzaamheid van het aanbod
|
|